IESNA:LM-63-2002
[TEST]P1055657
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S775D830-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1383
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
994.4 985.9 980.2 972.7 961.4 947.3 930.3 911.4 888.8 864.3
837 808.7 778.5 745.5 713.5 679.6 645.6 609.8 574 538.2
500.5 464.7 427 392.1 354.4 318.6 281.8 245.1 206.4 169.7
134.8 103.7 72.6 44.3 18.9 2.8 0
994.4 998.2 990.6 979.3 963.3 940.7 915.2 886 853 818.1
780.4 739.9 698.4 653.2 607.9 562.7 516.5 470.3 424.1 378
333.7 289.4 246.9 203.6 164.9 129.1 95.2 68.8 51.8 36.8
22.6 13.2 7.5 4.7 2.8 0.9 0
994.4 987.8 976.5 955.7 926.5 892.6 852.1 805.9 754 699.4
640 581.5 524.1 464.7 409.1 355.3 304.4 256.4 210.2 169.7
132.9 103.7 86.7 71.6 56.6 43.4 32 24.5 18.9 14.1
10.4 7.5 5.7 3.8 2.8 0.9 0
994.4 988.7 972.7 943.5 904.8 856.8 802.1 740.8 673 603.2
533.5 467.5 403.4 344 289.4 241.3 194.2 154.6 123.5 106.5
90.5 74.5 60.3 47.1 36.8 29.2 23.6 18.9 15.1 12.3
9.4 7.5 5.7 3.8 2.8 0.9 0
994.4 988.7 973.6 941.6 897.3 842.6 783.3 718.2 641.9 568.4
499.5 432.6 367.6 308.2 257.3 205.5 164 131 114 97.1
81.1 66 52.8 41.5 33 26.4 21.7 17.9 14.1 11.3
8.5 6.6 4.7 3.8 1.9 0.9 0
